Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 4SA8MR8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 33.900 |
| Inside diameter MM | 9.600 |
| Product height in | 1.335 |
| Product height mm | 33.909 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 4S/6S |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030475 |
