Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.645 |
| A dimension MM | 118.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60012Y-20-20DZ |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male staplok |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 55.982 |
| Hose size | -20 |
| Inside diameter IN | 1.204 |
| Inside diameter MM | 30.582 |
| Product height in | 1.555 |
| Product height mm | 39.497 |
| Product length in | 4.646 |
| Product length mm | 118.000 |
| Product material | Carbon steel |
| Product width in | 1.555 |
| Product width mm | 39.497 |
| Series | Winner 1-Piece |
| Thread sealant | No |
