Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.820 |
A dimension MM | 147.900 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 2.800 |
Drop dimension MM | 71.00 |
End size 1 | -16 |
End type 1 | Split flange code 62 |
Finish plating | Protective oil |
Hose cut off factor IN | 3.620 |
Hose cut off factor MM | 91.900 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.100 |
Product height mm | 104.140 |
Product length in | 6.760 |
Product length mm | 171.704 |
Product material | Carbon steel |
Product width in | 2.610 |
Product width mm | 66.294 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688029092 |