Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.930 |
A dimension MM | 125.200 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | Caterpillar flange |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.720 |
Hose cut off factor MM | 69.100 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.610 |
Product height mm | 66.294 |
Product length in | 4.930 |
Product length mm | 125.222 |
Product material | Carbon steel |
Product width in | 2.610 |
Product width mm | 66.294 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688028729 |