Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.160 |
| A dimension MM | 181.900 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.80 |
| End size 1 | -20 |
| End type 1 | Caterpillar flange |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.960 |
| Hose cut off factor MM | 125.900 |
| Inside diameter IN | 0.9900 |
| Inside diameter MM | 25.2000 |
| Product height in | 3.060 |
| Product height mm | 77.724 |
| Product length in | 7.850 |
| Product length mm | 199.390 |
| Product material | Carbon steel |
| Product width in | 2.610 |
| Product width mm | 66.294 |
| Seal material | Ethylene Propylene (EPDM) |
| Thread sealant | No |
| Working temperature max C | 127 |
| Working temperature max F | 260 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028842 |
