Product specifications
Characteristic | Value |
---|---|
A dimension IN | 9.640 |
A dimension MM | 244.800 |
Angle shape | 67.5 Degree |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 3.020 |
Drop dimension MM | 76.80 |
End size 1 | -24 |
End type 1 | Caterpillar flange |
Finish plating | Dura-Kote |
Hose cut off factor IN | 6.570 |
Hose cut off factor MM | 166.800 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 5.100 |
Product height mm | 129.540 |
Product length in | 10.890 |
Product length mm | 276.606 |
Product material | Carbon steel |
Product width in | 2.970 |
Product width mm | 75.438 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628022934 |