Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.390 |
A dimension MM | 162.400 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 1.540 |
Drop dimension MM | 39.00 |
End size 1 | -32 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.362 |
Hex size 1 MM | 60.000 |
Hose cut off factor IN | 4.190 |
Hose cut off factor MM | 106.300 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.020 |
Product height mm | 102.108 |
Product length in | 7.780 |
Product length mm | 197.612 |
Product material | Carbon steel |
Product width in | 2.610 |
Product width mm | 66.294 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688029184 |