Product specifications
Characteristic | Value |
---|---|
A dimension IN | 9.880 |
A dimension MM | 251.000 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 2.260 |
Drop dimension MM | 57.50 |
End size 1 | -32 |
End type 1 | Split flange code 62 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 6.810 |
Hose cut off factor MM | 173.000 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 5.300 |
Product height mm | 134.620 |
Product length in | 11.400 |
Product length mm | 289.560 |
Product material | Carbon steel |
Product width in | 3.130 |
Product width mm | 79.502 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628023191 |