Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.700 |
| A dimension MM | 93.980 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | 6SA16MP16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC500 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.900 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.102 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Carbon steel |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023540 |
