Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.744 |
| A dimension MM | 120.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87312Y-16-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Hose cut off factor IN | 2.307 |
| Hose cut off factor MM | 58.598 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.578 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Working pressure max bar | 345 |
| Working pressure max psi | 5000 |
