Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.787 |
| A dimension MM | 147.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87312Y-32-32Z |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.929 |
| Hose cut off factor MM | 74.400 |
| Hose size | -32 |
| Inside diameter IN | 1.661 |
| Inside diameter MM | 42.200 |
| Product height in | 3.031 |
| Product height mm | 77.000 |
| Product length in | 5.787 |
| Product length mm | 147.000 |
| Product material | Carbon steel |
| Product width in | 3.031 |
| Product width mm | 77.000 |
