Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.460 |
| A dimension MM | 189.484 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87332Y-24-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.61 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.740 |
| Hose cut off factor MM | 120.396 |
| Hose size | -24 |
| Inside diameter IN | 1.2590 |
| Inside diameter MM | 31.9790 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 7.465 |
| Product length mm | 189.600 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | Winner 1-Piece |
