Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.318 |
| A dimension MM | 160.500 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87342Y-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 34 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.799 |
| Hose cut off factor MM | 96.500 |
| Hose size | -20 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 26.000 |
| Product height in | 3.246 |
| Product height mm | 82.451 |
| Product length in | 7.106 |
| Product length mm | 180.500 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
