Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.374 |
| A dimension MM | 161.900 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87342Y-24-20Z |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 1.385 |
| Drop dimension MM | 35.20 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.937 |
| Hose cut off factor MM | 100.000 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.600 |
| Product height in | 3.610 |
| Product height mm | 91.694 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
