Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.161 |
| A dimension MM | 181.900 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87342Y-32-24Z |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 39 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.444 |
| Hose cut off factor MM | 112.900 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 4.140 |
| Product height mm | 105.156 |
| Product length in | 8.560 |
| Product length mm | 217.424 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
