Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.169 |
| A dimension MM | 80.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 47 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.692 |
| Hose cut off factor MM | 43.000 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 2.781 |
| Product height mm | 70.650 |
| Product length in | 3.764 |
| Product length mm | 95.601 |
| Product material | Carbon steel |
| Product width in | 1.189 |
| Product width mm | 30.201 |
