Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.129 |
| A dimension MM | 79.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-12-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.889 |
| Drop dimension MM | 48.00 |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.653 |
| Hose cut off factor MM | 42.000 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 3.879 |
| Product length mm | 98.527 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
