Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.141 |
| A dimension MM | 181.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87392Y-24-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 32 |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.425 |
| Hose cut off factor MM | 112.400 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 5.846 |
| Product height mm | 148.501 |
| Product length in | 8.329 |
| Product length mm | 211.549 |
| Product material | Carbon steel |
| Product width in | 2.374 |
| Product width mm | 60.300 |
