Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.137 |
| A dimension MM | 130.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87612Y-20-20RZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Hose cut off factor IN | 2.700 |
| Hose cut off factor MM | 68.580 |
| Hose size | -20 |
| Inside diameter IN | 1.0000 |
| Inside diameter MM | 25.4000 |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 5.137 |
| Product length mm | 130.480 |
| Product width in | 2.125 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
