Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.905 |
| A dimension MM | 150.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-20-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 GH493GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 1.476 |
| Drop dimension MM | 37.50 |
| End size 1 | -20 |
| End size 2 | -16 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.700 |
| Hose cut off factor MM | 94.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 3.278 |
| Product height mm | 83.251 |
| Product length in | 5.906 |
| Product length mm | 150.000 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
