Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.625 |
| A dimension MM | 168.300 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 42 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.188 |
| Hose cut off factor MM | 106.400 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.600 |
| Product height in | 4.675 |
| Product height mm | 118.750 |
| Product length in | 6.626 |
| Product length mm | 168.300 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
