Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.295 |
| A dimension MM | 210.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87642Y-24-20ZN |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.775 |
| Drop dimension MM | 45.10 |
| End size 1 | -24 |
| End size 2 | -20 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 4.377 |
| Hose cut off factor MM | 111.200 |
| Hose size | -20 |
| Inside diameter IN | 1.007 |
| Inside diameter MM | 25.600 |
| Product height in | 3.941 |
| Product height mm | 100.099 |
| Product length in | 8.146 |
| Product length mm | 206.901 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
