Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.314 |
| A dimension MM | 135.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87692Y-1616H120JRZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.724 |
| Drop dimension MM | 119.99 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 78.994 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 19.990 |
| Product height in | 4.724 |
| Product height mm | 119.990 |
| Product length in | 5.314 |
| Product length mm | 134.976 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |
