Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.976 |
| A dimension MM | 177.200 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87692Y-2020R15HJRZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5.905 |
| Drop dimension MM | 149.99 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Hose cut off factor IN | 3.842 |
| Hose cut off factor MM | 97.587 |
| Hose size | -20 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 25.984 |
| Product height in | 5.905 |
| Product height mm | 149.987 |
| Product length in | 6.976 |
| Product length mm | 177.200 |
| Product width in | 2.629 |
| Product width mm | 66.777 |
| Series | Winner 1-Piece |
| Thread sealant | No |
