Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.259 |
| A dimension MM | 159.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87692YN-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.253 |
| Drop dimension MM | 82.63 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.740 |
| Hose cut off factor MM | 94.996 |
| Hose size | -20 |
| Inside diameter IN | 0.9970 |
| Inside diameter MM | 25.3240 |
| Product height in | 3.523 |
| Product height mm | 89.484 |
| Product length in | 6.260 |
| Product length mm | 159.000 |
| Product material | Carbon steel |
| Product width in | 2.120 |
| Product width mm | 53.848 |
| Seal material | Flourocarbon (FKM) |
| Series | Winner 1-Piece |
| Thread sealant | No |