Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC9152-4040S |
| Product height in | 5.190 |
| Product height mm | 131.826 |
| Product length in | 7.580 |
| Product length mm | 192.532 |
| Product width in | 3.310 |
| Product width mm | 84.074 |
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC9152-4040S |
| Product height in | 5.190 |
| Product height mm | 131.826 |
| Product length in | 7.580 |
| Product length mm | 192.532 |
| Product width in | 3.310 |
| Product width mm | 84.074 |