Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.098 |
| A dimension MM | 104.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GC8856-12.1 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 63 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.641 |
| Hose cut off factor MM | 67.100 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.464 |
| Product height mm | 62.600 |
| Product length in | 4.098 |
| Product length mm | 104.100 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.300 |
