Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.670 |
| A dimension MM | 118.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC9856-16NE |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.990 |
| Drop dimension MM | 76.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 78.000 |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.100 |
| Product height in | 3.858 |
| Product height mm | 98.001 |
| Product length in | 4.665 |
| Product length mm | 118.501 |
| Product material | Carbon steel |
| Product width in | 1.874 |
| Product width mm | 47.600 |
