Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.880 |
| A dimension MM | 174.752 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL24583-20-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.75 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 4.260 |
| Hose cut off factor MM | 108.204 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.558 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Working pressure max BAR | 250 |
| Working pressure max PSI | 3650 |