Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.280 |
| A dimension MM | 134.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25132-1616 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.650 |
| Hose cut off factor MM | 67.400 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 1.968 |
| Product height mm | 50.000 |
| Product length in | 5.276 |
| Product length mm | 134.000 |
| Product material | Carbon steel |
| Product width in | 3.150 |
| Product width mm | 80.000 |
