Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.490 |
| A dimension MM | 215.700 |
| Angle shape | 175 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25484-16-12.1 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.740 |
| Drop dimension MM | 95.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 6.210 |
| Hose cut off factor MM | 157.734 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 24.890 |