Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | Black |
| Construction | 4 Wire Spiral |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.40 |
| Outside diameter (mm) | 35.50 |
| Series | 1H177 Series |
| Tube material | Polyamide (PA) |
