Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air |
| Bend radius min (inch) | 9.840 |
| Bend radius min (mm) | 250.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1680 |
| Burst pressure (psi) | 24400 |
| Catalog Item | 2755-10 |
| Certifications | USCG |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | 120C [248F] Intermittently |
| Conductivity | Non-conductive |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Impulse cycle (cycles) | 400000 |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.11 |
| Outside diameter (mm) | 28.19 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | 2755 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.62 |
| Tube wall thickness (mm) | 15.75 |
| Working pressure max (bar) | 420 |
| Working pressure max (psi) | 6100 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
