Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Water based fluids |
| Bend radius min (inch) | 30.710 |
| Bend radius min (mm) | 780.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1266 |
| Burst pressure (psi) | 18360 |
| Certifications | MSHA Approved |
| Color | Black |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 6 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 1000000 |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 3.37 |
| Outside diameter (mm) | 85.60 |
| Package form | Bulk |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Brass plated steel wire |
| Series | EC466 Series |
| Size | -40 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 350 |
| Working pressure max (psi) | 5100 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
