Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Industrial Systems |
| Bend radius min (inch) | 25.000 |
| Bend radius min (mm) | 635.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 900 |
| Burst pressure (psi) | 13000 |
| Catalog Item | EC525-32-06240 |
| Certifications | EN45545 |
| Color | Blue |
| Compliances | MIL-L-2104 |
| Conditional temp range | 182F for phosphate-ester |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 2.65 |
| Inside diameter (mm) | 67.30 |
| Lay line style | Ink transfer |
| Length (in) | 624.00000 |
| Length (mm) | 15849.60000 |
| Outside diameter (inch) | 2.65 |
| Outside diameter (mm) | 67.30 |
| Package form | Cut length |
| Product height in | 2.650 |
| Product height mm | 67.300 |
| Product width in | 2.650 |
| Product width mm | 67.300 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Brass plated steel wire |
| Series | EC525 Series |
| Size | -32 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.35 |
| Tube wall thickness (mm) | 8.89 |
| Working pressure max (bar) | 225 |
| Working pressure max (psi) | 3250 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
