Product specifications
Characteristic | Value |
|---|---|
| Application | General industrial use |
| Bend radius min (inch) | 11.000 |
| Bend radius min (mm) | 279.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1724 |
| Burst pressure (psi) | 25000 |
| Compliances | MIL-PRF-2104 |
| Construction | 4 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.10 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.28 |
| Outside diameter (mm) | 32.51 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.100 |
| Product width in | 0.750 |
| Product width mm | 19.100 |
| Reinforcement material | Brass plated steel wire |
| Series | FC654 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 431 |
| Working pressure max (psi) | 6250 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |