Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum |
| Bend radius min (inch) | 19.690 |
| Bend radius min (mm) | 500.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1400 |
| Burst pressure (psi) | 20300 |
| Catalog Item | GH213-24 |
| Color | Black |
| Compliances | EN856 Type R13 |
| Conductivity | Conductive |
| Construction | 6 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Impulse cycle (cycles) | 1000000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.26 |
| Outside diameter (mm) | 57.40 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | 1W |
| Reinforcement material | Brass plated steel wire |
| Series | GH213 Series |
| Size | -24 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 350 |
| Working pressure max (psi) | 5100 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
