Hoses and Flexible Tubes GH425 (CENTER)

HOSE-AER, GH425, -8, 100M, RL, 4SP

GH425-8MT100


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationGeneral industrial use
Bend radius min (inch)9.060
Bend radius min (mm)230.000
BrandAeroquip by Danfoss
Burst pressure (bar)1680
Burst pressure (psi)24400
CertificationsLR
ColorBlack
CompliancesEN856 4SP
ConductivityConductive
Construction4 Wire Spiral
Cover materialPolyvinyl chloride (PVC)
Impulse cycle (cycles)400000
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Lay line styleTransfer tape
Length (in)3937.00000
Outside diameter (inch)0.94
Outside diameter (mm)23.88
Package formReel
Product height in0.500
Product height mm12.700
Product width in0.500
Product width mm12.7
Qualified hose fittings4S/6S
Reinforcement materialBrass plated steel wire
SeriesGH425 Series
Size-8
Tube materialNitrile (NBR)
Tube wall thickness (inch)0.62
Tube wall thickness (mm)15.75
Working pressure max (bar)420
Working pressure max (psi)6100
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0