Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Bend radius min (inch) | 2.460 |
| Bend radius min (mm) | 62.500 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1792 |
| Burst pressure (psi) | 26000 |
| Certifications | ABS CertifiedDNVMSHA ApprovedUSCG |
| Color | Black |
| Compliances | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Construction | 4 Wire Spiral |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.80 |
| Outside diameter (mm) | 20.20 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | GH493 Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 2.00 |
| Tube wall thickness (mm) | 50.80 |
| Working pressure max (bar) | 448 |
| Working pressure max (psi) | 6500 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
