Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
Bend radius min (inch) | 7.090 |
Bend radius min (mm) | 180.090 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1655 |
Burst pressure (psi) | 24000 |
Certifications | ABS CertifiedDNVMSHA ApprovedUSCG |
Color | Black |
Compliances | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
Construction | 4 Ply spiral |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 1000000 |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Lay line style | Embossed |
Outside diameter (inch) | 0.97 |
Outside diameter (mm) | 24.64 |
Package form | Bulk |
Qualified hose fittings | 4S/6S |
Reinforcement material | Brass plated steel wire |
Series | GH493 Series |
Size | -8 |
Tube material | Nitrile (NBR) |
Tube wall thickness (inch) | 2.00 |
Tube wall thickness (mm) | 50.80 |
Working pressure max (bar) | 414 |
Working pressure max (psi) | 6000 |
Working temperature max (C) | 127 |
Working temperature max (F) | 260.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |