Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Agriculture |
| Bend radius min (inch) | 22.050 |
| Bend radius min (mm) | 560.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1200 |
| Burst pressure (psi) | 17400 |
| Catalog Item | GH506-24 |
| Certifications | MED |
| Color | Black |
| Compliances | ISO 18752 |
| Conditional temp range | -40F to 257F intermittently |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 2.11 |
| Outside diameter (mm) | 53.59 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | 1W |
| Reinforcement material | Brass plated steel wire |
| Series | GH506 Series |
| Size | -24 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.30 |
| Tube wall thickness (mm) | 7.75 |
| Working pressure max (bar) | 300 |
| Working pressure max (psi) | 4350 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146079725 |
