Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.620 |
A dimension MM | 41.148 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hoses | FC650 |
Compatible tube OD IN | 0.25 |
Compatible tube OD MM | 6.350 |
Construction Style | Crimp |
Drop dimension IN | 0.680 |
Drop dimension MM | 17.27 |
End size 1 | -4 |
End type 1 | Female 37/45 universal swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.551 |
Hex size 1 MM | 14.000 |
Hose cut off factor IN | 0.720 |
Hose cut off factor MM | 18.288 |
Hose size | -4 |
Inside diameter IN | 0.1000 |
Inside diameter MM | 2.5400 |
Product height in | 0.680 |
Product height mm | 17.272 |
Product length in | 1.620 |
Product length mm | 41.148 |
Product material | Carbon steel |
Product width in | 0.560 |
Product width mm | 14.224 mm |
Thread sealant | No |
Thread size 1 | 7/16-20 UNF |
Tube OD 1 IN | 0.250 |
Tube OD 1 MM | 6.350 |
Working pressure max bar | 310 |
Working pressure max psi | 4500 |