Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.300 |
| A dimension MM | 58.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC370 |
| Construction Style | Crimp |
| Drop dimension IN | 0.000 |
| Drop dimension MM | 10.00 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hex size 2 IN | 0.690 |
| Hex size 2 MM | 17.526 |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.560 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max BAR | 621 |
| Working pressure max PSI | 9100 |
