Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Color | Black |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 9.78 |
| Outside diameter (inch) | 0.66 |
| Outside diameter (mm) | 16.76 |
| Series | 3TB0 Series |
| Tube material | Polyurethane (TPU) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |