Product specifications
Characteristic | Value |
|---|---|
| Application | Dry air pneumatics |
| Bend radius min (inch) | 0.980 |
| Bend radius min (mm) | 24.890 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 115 |
| Burst pressure (psi) | 1668 |
| Catalog Item | 1300-M0803 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Gray |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.21 |
| Inside diameter (mm) | 5.30 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.31 |
| Outside diameter (mm) | 8.00 |
| Reinforcement material | Aluminum tape |
| Series | 1300 Series |
| Tube material | Aluminum |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 4.06 |
| Working pressure max (bar) | 29 |
| Working pressure max (psi) | 418 |
| Working temperature max (C) | 79 |
| Working temperature max (F) | 175.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789342119 |
