Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 0.500 |
| Bend radius min (mm) | 12.700 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 689 |
| Burst pressure (psi) | 10000 |
| Color | Black |
| Compliances | SAE 100R7 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Conductivity | Conductive |
| Cover material | Polyurethane (TPU) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.12 |
| Inside diameter (mm) | 3.05 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.33 |
| Outside diameter (mm) | 8.38 |
| Qualified hose fittings | 1A/Z Series90390A9C6 |
| Reinforcement material | Fiber |
| Size | -2 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 172 |
| Working pressure max (psi) | 2500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628025423 |
