Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 3.300 |
| Bend radius min (mm) | 83.820 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1379 |
| Burst pressure (psi) | 20000 |
| Catalog Item | 3770-23653 |
| Color | Orange |
| Construction | 2 Ply braid |
| Cover material | Thermoplastic |
| Fixed Length | 76.200 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.60 |
| Outside diameter (mm) | 15.24 |
| Reinforcement material | Fabric |
| Series | 3770 Series |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5000 |
| Working temperature max (C) | 140 |
| Working temperature max (F) | 284.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789354198 |
