Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Synthetic hydraulic fluids |
| Bend radius min (inch) | 1.260 |
| Bend radius min (mm) | 32.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 770 |
| Burst pressure (psi) | 11168 |
| Catalog Item | 37B0-04-2-BULK |
| Color | Black |
| Compliances | SAE J517 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 150000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 13.00 |
| Package form | Bulk |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | 4T |
| Reinforcement material | Fabric |
| Series | 37B0 Series |
| Size | -4 |
| Tube material | Polyurethane (TPU) |
| Working pressure max (bar) | 193 |
| Working pressure max (psi) | 2800 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |