Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 345 |
| Burst pressure (psi) | 5000 |
| Catalog Item | 3R30-06 |
| Color | Black |
| Compliances | SAE 100R3 |
| Conditional temp range | -40F to 150F fire resistant-40F to 150F for water based |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.40 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.64 |
| Outside diameter (mm) | 16.26 |
| Package form | Bulk |
| Qualified hose fittings | 90390A |
| Reinforcement material | Fiberglass |
| Size | -6 |
| Tube material | Nylon lined |
| Tube wall thickness (inch) | 0.14 |
| Tube wall thickness (mm) | 3.43 |
| Working pressure max (bar) | 86 |
| Working pressure max (psi) | 1250 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789345493 |
| Proposition 65 | Cancer and Reproductive Harm |