Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High pressure hydraulic |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 980 |
| Burst pressure (psi) | 14200 |
| Catalog Item | 3R80-08009-003 |
| Certifications | USCG |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | -40F to 150F fire resistant |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 76.200 |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Length (in) | 108.00000 |
| Length (mm) | 2743.20000 |
| Outside diameter (inch) | 0.88 |
| Outside diameter (mm) | 22.30 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | 1A/Z Series crimp sleeve |
| Reinforcement material | Fabric |
| Series | 3R80 Series |
| Size | -8 |
| Tube material | Nylon lined |
| Tube wall thickness (inch) | 0.50 |
| Tube wall thickness (mm) | 12.70 |
| Working pressure max (bar) | 245 |
| Working pressure max (psi) | 3550 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
